IESNA:LM-63-2002
[TEST]P1056055
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S575D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]918
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
656.8 650.4 648.4 643.3 635.6 626.6 615.6 602.7 589.2 573.1
555.7 537.7 517.7 497.1 475.9 454 431.4 409.5 384.4 361.9
337.4 313 289.1 264 239.5 214.4 189.3 164.2 138.4 114
90.2 67 45.7 26.4 9.7 0 0
656.8 658.1 653.6 645.2 633.6 620.1 602.7 584.1 563.4 540.3
517.1 492 465.6 438.5 410.2 381.9 352.9 323.9 294.9 266.6
236.3 208 179.7 151.3 123.6 97.2 72.8 49.6 30.3 15.5
9.7 5.2 1.9 0.6 0 0 0
656.8 651.7 642.7 629.1 610.5 587.9 562.8 535.1 504.9 472
438.5 403.1 367.7 331 294.9 260.2 224.7 191.3 158.4 126.9
98.5 72.1 47.7 25.8 12.9 10.3 7.1 4.5 2.6 1.3
0.6 0.6 0 0 0 0 0
656.8 652.3 639.4 620.8 596.3 567.3 536.4 500.3 461.7 421.1
380.6 339.4 297.5 258.9 219.6 182.2 146.8 113.3 84.4 57.3
33.5 14.8 10.9 8.4 6.4 3.9 2.6 1.3 0.6 0.6
0.6 0.6 0 0 0 0 0
656.8 653 642 621.4 594.4 562.8 528 490 448.8 405
361.3 316.8 274.3 233.1 193.2 155.2 120.4 88.9 61.2 36.1
15.5 11.6 9 6.4 4.5 2.6 1.9 0.6 0.6 0.6
0 0 0 0 0 0 0
